Live Chat
Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Rollenbau
Description
320 PT-P - Swivel castor
Bill of material
320 PT 75 P
ORDERNO
Article-number
320 PT 75 P
WDAB
Wheel-Ø A x width B
75x23+23 mm
LC
Load capacity
90 kg
H
Overall height H
103 mm
TP
Dimension of top plate
77x67 mm
HS
Hole spacing
61.5x51.5 mm
HD
Hole-Ø
8.5 mm
SR
Swivel radius
69 mm
WB
Wheel bearing
Nylon plain bearing
Preview - Generation
Preview
Quotation
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Location of catalog vendor
Select a country to see the local offices